Studio Shot

Pin Lock Couplers 10 Ton Mini Excavators, 450 Backhoe Loaders 1/2 Yard

Request A Price Shop Now

Key Specs

Weight
244.7 lb
111 kg
Width
14.5 in
368 mm
Length
31.7 in
806 mm

Overview

Utilitze one coupler to match existing work tool attachments with new Cat® machines or similarly-sized competitive machines.

Product Specifications for 10 Ton Mini Excavators, 450 Backhoe Loaders 1/2 Yard

Weight 244.7 lb 111 kg
Width 14.5 in 368 mm
Length 31.7 in 806 mm
Overall Height 20.4 in 517 mm
Pin Diameter 60 mm/60 mm (2.4 in/2.4 in) 60 mm/60 mm (2.4 in/2.4 in)
Machine Class 10 Ton Mini Excavators, 450 Backhoe Loaders 10 Ton Mini Excavators, 450 Backhoe Loaders
Interface Type Pin On Pin On
Required Hydraulics None Required None Required

See how 10 Ton Mini Excavators, 450 Backhoe Loaders 1/2 Yard compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 10 Ton Mini Excavators, 450 Backhoe Loaders 1/2 Yard

View More Offers