Lift Group

Lift Groups - Motor Graders 2.0 inch Pin - Manual

Request A Price Shop Now

Key Specs

Pin Diameter
2 in
50.8 mm
Actuation
Manual
Manual
Machine Model
140 JOY, 150 JOY, 160 JOY
140 JOY, 150 JOY, 160 JOY

Overview

Cat® Motor Graders equipped with a lift group can increase your machine usage and cost-efficiency. The lift group can engage a variety of front-mounted tools such as reversible plows, V-plows, and straight blades, removing snow or moving earth. Adding these optional work tools allows your Cat Motor Grader to get more done with one machine. Hydraulics and mounting plates may be needed, depending on the configuration of your machine.

Motor Grader Lift Group for Cat 140 JOY Motor Graders, Cat 150 JOY Motor Graders, and Cat 160 JOY Motor Graders.

Product Specifications for 2.0 inch Pin - Manual

Pin Diameter 2 in 50.8 mm
Actuation Manual Manual
Machine Model 140 JOY, 150 JOY, 160 JOY 140 JOY, 150 JOY, 160 JOY

See how 2.0 inch Pin - Manual compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 2.0 inch Pin - Manual

View More Offers