Cat Ground Engaging Tools (GET) – Tips
Cat Ground Engaging Tools (GET) – Tips

These reliable, purpose-built tips are available at multiple cost tiers –
and are designed with a wide range of specific application needs in mind. 

For general construction duties, these reliable, competitively-priced options are ideal for small to medium-sized excavators and wheel loaders operating in low-to-medium impact conditions.

de
General Duty Tip Options

Our high-performance, competitively-priced options deliver the punch you need on your small to medium-sized excavators and wheel loaders operating in high-impact, highly abrasive conditions.   

de
Heavy Duty J Tip Options

Optimize the performance of your 924-994 wheel loader or 311-390 hydraulic excavator with Cat Advansys GET. This hammerless Cat system simplifies installation with integrated retention components and streamlines retrofitting with adapters that drop into the same space as K series.

de
Advansys Tip Options

de
Cat GET for Mining Video

 

 

de
100% Adaptability

 ­

de
13 Tips

 ­

de
Industry Standard

 ­

 

 

MIXED FLEET?

No problem. General Duty and Heavy Duty J tips adapt to any existing industry standard bucket system.

de
3 Step Removal

Cat® Pin Remover

-  Used to remove and install solid or flex pins
    from the bucket teeth

-  Quicker, safer and easier to use than the
    punch method

-  Small enough to be stored in your toolbox

BUY NOW
Tip Pin Remover Tool
Tip Pin Remover Tool

Inspecting
Your Bucket

This quick check can help you prevent downtime and extend your bucket’s life 

      1.  Inspect bucket teeth 
          - Make sure teeth and hardware are there and the tips are not
             wearing abnormally.

      2.  Inspect base edge for cracks, breaks or abnormal wear

      3.  Inspect sidewalls for cracks or breaks 
           -  A side protector may keep your bucket from wearing down too quickly

      4.  Inspect bucket pins 
           -  Make sure there’s enough grease and oil

 

 

 

 

de
GET Maintenance

YOU COULD BE EARNING CAT® CARD REWARDS*

Turn today's purchase into tomorrow's new part or service when you use your Cat® Card at participating Cat dealers and Cat Rental Stores and on Parts.Cat.Com.  It's that easy. 

*See cat.com/catcardrewards for terms and conditions.

APPLY TODAY
Cat® Card
Cat® Card