1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1
Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 7.3m³ (9.50yd³)

Request A Price Find Dealer

Key Specs

Width
135 in
3405 mm
Weight
5410 lb
2454 kg
Capacity
9.5 yd³
7.3 m³

Overview

Flat Floor Bucket 7.3m³ (9.50yd³)

Product Specifications for Flat Floor Bucket 7.3m³ (9.50yd³)

Width 135 in 3405 mm
Weight 5410 lb 2454 kg
Capacity 9.5 yd³ 7.3 m³

See how Flat Floor Bucket 7.3m³ (9.50yd³) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the Flat Floor Bucket 7.3m³ (9.50yd³)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.