1of

Minexpo 2020 Postponed

Minexpo 2020 Postponed

Due to the COVID-19 pandemdic, Minexpo will be held one year later in September 2021

MORE DETAILS

Minexpo 2021 New Date

Minexpo 2021 New Date

New date for Minexpo 20201 is August 1-August 5 20201

MORE DETAILS2

Latest Offers 2021

Latest Offers 2021

See the Latest Offers from CAT

SEE OFFERS
315 GC - Tier 3

Small Excavators 315 GC - Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
98 hp
73 kW
Operating Weight
32400 lb
14700 kg
Maximum Digging Depth
18 ft
5490 mm

Overview

COMPACT WITH LOW OWNING AND OPERATING COSTS

The Cat® 315 GC Excavator fits your jobsite and your wallet. Simplified maintenance points, longer maintenance intervals, and fuel-saving features and components keep owning and operating costs low. Combined with its compact radius design and a large, ergonomic cab, the 315 GC keeps you working efficiently and comfortably – all at a low cost-per-hour.

Benefits

UP TO 15% LOWER FUEL CONSUMPTION

Two power modes and an updated control valve minimize fuel use and increase engine efficiency.

UP TO 25% LOWER MAINTENANCE COSTS

With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.

ENHANCED COMFORT

A larger cab provides the space and visibility you need to keep working comfortably and safely all day long.

UP TO 15% LESS CO2 EMISSIONS

The 315 GC emits up to 15% less CO2 than the previous 315F.

Product Specifications for 315 GC - Tier 3

Net Power - ISO 9249 98 hp 73 kW
Engine Model Cat C3.6 Cat C3.6
Engine Power - ISO 14396:2002 100 hp 74 kW
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Emits equivalent to U.S. EPA Tier 3. Emits equivalent to U.S. EPA Tier 3.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 100% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels.Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 100% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 247 L/min (65 gal/min) 247 L/min (65 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3770 psi 26000 kPa
Swing Speed 11.5 r/min 11.5 r/min
Operating Weight 32400 lb 14700 kg
Fuel Tank Capacity 49.4 gal (US) 187 l
Cooling System 4 gal (US) 15 l
Engine Oil 2.1 gal (US) 8 l
Hydraulic System - Including Tank 22.5 gal (US) 85 l
Hydraulic Tank 19 gal (US) 72 l
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach 2.5 m (8'2") Reach 2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Shipping Height - Top of Cab 9.2 ft 2810 mm
Handrail Height 9.4 ft 2860 mm
Shipping Length 24.4 ft 7440 mm
Tail Swing Radius 5.1 ft 1570 mm
Counterweight Clearance 2.9 ft 880 mm
Ground Clearance 1.4 ft 440 mm
Transport Width 8.8 ft 2690 mm
Maximum Digging Depth 18 ft 5490 mm
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach 2.5 m (8'2") Reach 2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Maximum Reach at Ground Level 27 ft 8230 mm
Maximum Cutting Height 30.6 ft 9330 mm
Maximum Loading Height 22.5 ft 6850 mm
Minimum Loading Height 8.3 ft 2530 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 17.3 ft 5280 mm
Maximum Vertical Wall Digging Depth 15.6 ft 4740 mm
Bucket Digging Force - ISO 24030 lbf 107 kN
Stick Digging Force - ISO 16290 lbf 72 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes.

315 GC - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom
  • Bucket linkage with lifting eye

CAB

  • Rollover protective structure (ROPS)
  • Comfort Cab: mechanical suspension seat, 203 mm (8") touch screen monitor

CAT TECHNOLOGIES

  • Cat Product Link
  • Remote Flash
  • Remote Troubleshoot
  • Auto hammer stop

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light, left-side/right-side boom lights, cab lights
  • Programmable time-delay LED working lights
  • Centralized electrical disconnect switch

ENGINE

  • Cat C3.6 engine
  • Auto engine speed control
  • Engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity without de-rate
  • -25°C (-13°F) cold start capability
  • Variable speed fan
  • Single fuel filtration system
  • Double element air filter with integrated precleaner
  • Two selectable modes: Power, Smart
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Auto two speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve
  • Single type electronic pump

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Grouped engine oil and fuel filters
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • ISO 15818 tie down points on base frame
  • 3830 kg (8,440 lb) counterweight

315 GC - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2") Reach stick
  • 3.0 m (9'10") Reach stick

HYDRAULIC SYSTEM

  • Boom and stick lowering check valve
  • Medium-pressure line
  • High-pressure line
  • Quick coupler line

SAFETY AND SECURITY

  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20 in) triple grouser shoes
  • 500 mm (20 in) triple grouser shoes with rubber pad
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 2,500 mm (8'2") blade
  • 2,600 mm (8'6") blade

See how 315 GC - Tier 3 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

315 GC Hydraulic Excavator

315 GC Hydraulic Excavator

Discover the Cat® 315 & 315 GC Hydraulic Excavators

Stick Steer for Cat® Excavators

Discover the Cat® 315 & 315 GC Hydraulic Excavators
Stick Steer for Cat® Excavators

Check out current offers for the 315 GC - Tier 3

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.