1of

Minexpo 2020 Postponed

Minexpo 2020 Postponed

Due to the COVID-19 pandemdic, Minexpo will be held one year later in September 2021

MORE DETAILS

Minexpo 2021 New Date

Minexpo 2021 New Date

New date for Minexpo 20201 is August 1-August 5 20201

MORE DETAILS2

Latest Offers 2021

Latest Offers 2021

See the Latest Offers from CAT

SEE OFFERS
315 - Tier 3

Small Excavators 315 - Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
108 hp
80.9 kW
Operating Weight
32400 lb
14700 kg
Maximum Digging Depth
18 ft
5490 mm

Overview

MORE PRODUCTIVITY AND ENHANCED COMFORT IN A COMPACT MACHINE

The Cat®315 excavator offers superior performance in a compact design. Standard, easy-to-use Cat technologies boost operator efficiencies and improve jobsite productivity while a large, ergonomic cab provides a comfortable working environment. Combined with simplified maintenance points, the 315 keeps you working, quickly and efficiently.

Benefits

IMPROVED PERFORMANCE

A Cat® C3.6 engine, powerful hydraulics, and increased swing torque give you the power to move material with speed and precision.

ENHANCED COMFORT

New, larger cab provides the space and visibility you need to keep you working comfortably and safely all day long.

UP TO 45% MORE OPERATOR EFFICIENCY

Offering the industry’s highest level of standard factory-equipped technology, including Cat Grade with 2D, Grade wth Assist and Payload.

UP TO 8% LESS CO2 EMISSIONS

The 315 emits up to 8% less CO2 than the previous 315F.

Product Specifications for 315 - Tier 3

Net Power - ISO 9249 108 hp 80.9 kW
Engine Model Cat C3.6 Cat C3.6
Engine Power - ISO 14396 110 hp 82 kW
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Note (2) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator.
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Operating Weight 32400 lb 14700 kg
Maximum Digging Depth 18 ft 5490 mm
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach R2.5 m (8'2") Reach R2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Maximum Reach at Ground Level 27 ft 8230 mm
Maximum Cutting Height 30.6 ft 9330 mm
Maximum Loading Height 22.5 ft 6850 mm
Minimum Loading Height 8.3 ft 2530 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 17.3 ft 5280 mm
Maximum Vertical Wall Digging Depth 15.6 ft 4740 mm
Minimum Working Equipment Radius 6.5 ft 1990 mm
Bucket Digging Force - ISO 22130 lbf 98.45 kN
Stick Digging Force - ISO 15010 lbf 66.75 kN
Main System - Maximum Flow 276 l/min (73 gal/min) 276 l/min (73 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3770 psi 26000 kPa
Swing Speed 12 r/min 12 r/min
Maximum Swing Torque 25815 ft·lbf 35 kN·m
Fuel Tank Capacity 49 gal (US) 187 l
Cooling System 4 gal (US) 15 l
Engine Oil 2 gal (US) 8 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 22.5 gal (US) 85 l
Hydraulic Tank 19 gal (US) 72 l
DEF Tank 6 gal (US) 21 l
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach R2.5 m (8'2") Reach R2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Shipping Height - Top of Cab 9.2 ft 2810 mm
Handrail Height 9.3 ft 2860 mm
Shipping Length 24.4 ft 7440 mm
Shipping Length - with Blade 26.3 ft 8000 mm
Tail Swing Radius 5.1 ft 1570 mm
Counterweight Clearance 2.8 ft 880 mm
Ground Clearance 1.4 ft 440 mm
Track Length 12.3 ft 3750 mm
Length to Center of Rollers 9.9 ft 3040 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.1 ft 2490 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes.
Recyclability 95% 95%

315 - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rollover Protective Structure (ROPS)

CAT TECHNOLOGIES

  • Cat Product Link
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload
  • 2D E-Fence

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light, left-side/right-side boom lights, cab lights
  • Programmable time-delay LED working lights

ENGINE

  • Cat C3.6 single turbo diesel engine
  • One-touch low idle with auto engine speed control
  • Auto engine shutdown
  • 52°C (125°F) high-ambient cooling capacity without de-rate
  • -25°C (-13°F) cold start capability
  • Electric fuel priming pump
  • Variable speed fan
  • Single fuel filtration system
  • Double element air filter with integrated precleaner

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Auto hydraulic warm up
  • Auto two speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve
  • Electric boom snubber
  • Auxiliary line support

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Grouped engine oil and fuel filters
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • Tie down points on base frame
  • 3830 kg (8,440 lb) counterweight

315 - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom
  • 2.4 m (7'8") stub + 2.44 (8'0") fore Variable Angle boom
  • 4.27 m (14'4") Power Offset boom
  • 2.2 m (7'3") Reach stick
  • 2.5 m (8'2") Reach stick
  • 3.0 m (9'10") Reach stick

CAB

  • Deluxe cab: air suspension heated seat, 254 mm (10") touchscreen monitor
  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGIES

  • Cat Grade with Advanced 2D
  • Cat Grade with 3D single GNSS
  • Cat Grade with 3D dual GNSS
  • Laser Catcher

ELECTRICAL SYSTEM

  • 360° lighting

HYDRAULIC SYSTEM

  • Boom and stick lowering check valves

SAFETY AND SECURITY

  • Cat Detect - People Detection
  • Cat Command remote control
  • 360° visibility
  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20 in) triple grouser shoes
  • 500 mm (20") rubber track shoes
  • 500 mm (20 in) triple grouser shoes with rubber pad
  • 600 mm (24 in) triple grouser shoes
  • 600 mm (24") rubber track shoes
  • 2500 mm (8'2") blade
  • 2600 mm (8'6") blade
  • 2700 mm (8'10") blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology

See how 315 - Tier 3 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

315 Market Ready Geometry

315 Lifting Jersey Barrier

315 Compact Radius

315 Digging a Trench

315 Truck Loading

315 Working on Slope

315 Market Ready Geometry
315 Lifting Jersey Barrier
315 Compact Radius
315 Digging a Trench
315 Truck Loading
315 Working on Slope

Discover the Cat® 315 & 315 GC Hydraulic Excavators

Stick Steer for Cat® Excavators

Discover the Cat® 315 & 315 GC Hydraulic Excavators
Stick Steer for Cat® Excavators

360 View
360 View
315 Hydraulic Excavator Customer Benefits

315 Hydraulic Excavator Customer Benefits

315 Hydraulic Excavator Customer Benefits

Check out current offers for the 315 - Tier 3

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.