1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1
315 GC

Small Excavators 315 GC Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
98 hp
73.3 kW
Operating Weight
32400 lb
14700 kg
Maximum Digging Depth
18 ft
5490 mm

Overview

COMPACT WITH LOW OWNING AND OPERATING COSTS

The Cat® 315 GC Excavator fits your jobsite and your wallet. Simplified maintenance points, long maintenance intervals, and fuel-saving features and components keep owning and operating costs low. Combined with its compact radius design and a large, ergonomic cab, the 315 GC keeps you working efficiently and comfortably – all at a low cost-per-hour.

Benefits

LOWER FUEL CONSUMPTION

Two power modes and an updated control valve and electro-hydraulic pump help minimize fuel use and increase engine efficiency.

LOWER MAINTENANCE COSTS

With extended and more synchronized maintenance intervals, you get more done at a lower cost compared to the previous model.

ENHANCED COMFORT

Large cab provides the space and visibility you need to keep working comfortably and safely all day long.

LOWER CO2 EMISSIONS

The 315 GC emits lower CO2 emissions compared to the 315F.

Product Specifications for 315 GC

Net Power - ISO 9249 98 hp 73.3 kW
Net Power - ISO 9249 (DIN) 100 hp (metric) 100 hp (metric)
Engine Model Cat C3.6 Cat C3.6
Engine Power - ISO 14396 100 hp 74.4 kW
Engine Power - ISO 14396 (DIN) 101 hp (metric) 101 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Emits equivalent to U.S. EPA Tier 3. Emits equivalent to U.S. EPA Tier 3.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 100% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 100% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 32400 lb 14700 kg
Maximum Digging Depth 18 ft 5490 mm
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach 2.5 m (8'2") Reach 2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Maximum Reach at Ground Level 27 ft 8230 mm
Maximum Cutting Height 30.6 ft 9330 mm
Maximum Loading Height 22.5 ft 6850 mm
Minimum Loading Height 8.3 ft 2530 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 17.3 ft 5280 mm
Maximum Vertical Wall Digging Depth 15.6 ft 4740 mm
Minimum Working Equipment Radius 6.5 ft 1990 mm
Bucket Digging Force - ISO 22130 lbf 98.45 kN
Stick Digging Force - ISO 14990 lbf 66.68 kN
Main System - Maximum Flow 247 L/min (65 gal/min) 247 L/min (65 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3770 psi 26000 kPa
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 25815 lbf·ft 35 kN·m
Fuel Tank Capacity 49.4 gal (US) 187 l
Cooling System 4 gal (US) 15 l
Engine Oil 2.1 gal (US) 8 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 22.5 gal (US) 85 l
Hydraulic Tank 19 gal (US) 72 l
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach 2.5 m (8'2") Reach 2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Shipping Height - Top of Cab 9.3 ft 2810 mm
Handrail Height 9.4 ft 2860 mm
Shipping Length 24.5 ft 7450 mm
Shipping Length - with Blade 26.3 ft 8020 mm
Tail Swing Radius 5.2 ft 1570 mm
Counterweight Clearance 2.9 ft 880 mm
Ground Clearance 1.4 ft 440 mm
Track Length 12.3 ft 3750 mm
Length to Center of Rollers 10 ft 3040 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.8 ft 2690 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes.

315 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom
  • Bucket linkage with lifting eye

CAB

  • Rollover protective structure (ROPS)
  • Comfort Cab: air-suspension seat, 203 mm (8") touch screen monitor

CAT TECHNOLOGIES

  • VisionLink
  • Remote Flash

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light, left-side boom lights, cab lights
  • Programmable time-delay LED working lights
  • Centralized electrical disconnect switch

ENGINE

  • Cat C3.6 engine
  • Auto engine speed control
  • Engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity without de-rate
  • -25°C (-13°F) cold start capability
  • Variable speed fan
  • Single fuel filtration system
  • Double element air filter with integrated precleaner
  • Two selectable modes: Power, Smart
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick lowering check valve (Australia/New Zealand only)
  • Boom and stick regeneration circuit
  • Auto two speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve
  • Single type electronic pump

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Grouped engine oil and fuel filters
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • Tie down points on base frame
  • 3830 kg (8,440 lb) counterweight

315 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2") Reach stick
  • 3.0 m (9'10") Reach stick

CAB

  • Operator Protective Guards (OPG)

CAT TECHNOLOGIES

  • VisionLink Productivity

HYDRAULIC SYSTEM

  • Medium-pressure line
  • High-pressure line
  • Quick coupler line

SAFETY AND SECURITY

  • Swing alarm
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20 in) triple grouser shoes
  • 500 mm (20 in) triple grouser shoes with rubber pad
  • 600 mm (24") triple grouser shoes
  • 600 mm (24") rubber shoes
  • 700 mm (28") triple grouser shoes (Singapore only)
  • 2,500 mm (8'2") blade (Australia/New Zealand only)
  • 2,600 mm (8'6") blade (Australia/New Zealand only)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 315 GC compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 315 GC

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.