Studio Shot

Side Dump Buckets 1.91 m3 (2.5 yd3), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Capacity
2.5 yd³
1.91 m³
Weight
3635.4 lb
1649 kg
Dump Side
Right
Right

Overview

For heavy duty rock loading, side dump buckets with rock rack and V-type cutting edges and teeth are available.

Product Specifications for 1.91 m3 (2.5 yd3), Fusion™ Coupler

Capacity 2.5 yd³ 1.91 m³
Weight 3635.4 lb 1649 kg
Dump Side Right Right
Overall Width 122.2 in 3105 mm
Overall Length 54.6 in 1388 mm
Overall Height 43.2 in 1097 mm
Dump Angle 75 Degrees 75 Degrees
Quick Connect Type Twist On/Off Twist On/Off
Interface Type Fusion™ Coupler Fusion™ Coupler
Required Hydraulics 3rd Function 3rd Function

See how 1.91 m3 (2.5 yd3), Fusion™ Coupler compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1.91 m3 (2.5 yd3), Fusion™ Coupler

View More Offers