Engine
Net Power - ISO 9249 | 95 hp 70.6 kW |
Engine Model | Cat® C3.6 Cat® C3.6 |
Engine Power - ISO 14396 | 100 hp 74.4 kW |
Engine Power - ISO 14396 - Metric | 101 mhp 101 mhp |
Net Power - ISO 9249 - Metric | 96 mhp 96 mhp |
Bore | 4 in 98 mm |
Stroke | 5 in 120 mm |
Displacement | 220 in³ 3.6 l |
Biodiesel Capability | Up to B20¹ Up to B20¹ |
Emissions | Meets Brazil MAR-1 emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA Meets Brazil MAR-1 emission standards equivalent to U.S. EPA Tier 3 and EU Stage IIIA |
Note (1) | Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. |
Note (2) | ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs ¹Cat engines are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Lower-carbon intensity fuels do not significantly reduce GHGs |