Fill Factor is the percentage of an available volume in a hauler body, bucket or bowl that is actually used.
For example, a fill factor of 87 percent for a hauler body means that 13 percent of the rated volume is not being used to carry material. Buckets often have fill factors over 100 percent.
MATERIAL DESCRIPTION |
FILL FACTOR |
LOOSE MATERIAL |
|
Mixed Moist Aggregates |
95-100% |
Uniform Aggregates up to 3mm/1/8” |
95-100% |
3mm – 9mm/1/8”-3/8” |
90-95% |
12mm – 20mm/1/2”-3/4” |
85-90% |
24mm/1” and over |
85-90% |
BLASTED ROCK |
|
Well blasted |
80-95% |
Average Blasted |
75-90% |
Poorly blasted |
60-75% |
OTHER |
|
Rock Dirt Mixtures |
100-120% |
Moist Loam |
100-110% |
Soil, Boulders, roots |
80-100% |
Cemented Materials |
85-95% |
Additional materials can be found in the Caterpillar Performance Handbook. Consult your Cat dealer for more information.
You’re here to get ideas to grow your business. Read on for machine insights and expert tips and tricks to get more out of every job.
CONEXPO-CON/AGG 2020 is well underway, and Cat® technology is one of the main events.
Learn MoreExcavators offer your worksites a tremendous range of power and versatility. Because there are so many machines and options to choose from, it can be a complex process to determine what model will deliver the most productivity at the lowest operating cost.
Learn MoreConstruction companies optimize their performance across their worksites.
Learn MoreCalculating appropriate volume is critical to accuracy. In-bank soil, loose soil that has been excavated and fill soil that has been compacted, have different material densities and resulting load factors.
Learn More