AP500

Wheel Asphalt Pavers AP500

Request A Price Find Dealer

Key Specs

Paving Range with SE47 FM
2.4 m - 5.9 m (8' - 19' 6")
2.4 m - 5.9 m (8' - 19' 6")
Operating weight with SE47 FM
32,012 lb
14518 kg
Maximum Throughput Capacity
1100 ton(US)/h
1000 tonnes/hr

Overview

Sized Right For Performance

The AP500 asphalt paver and SE47 Series screeds are designed for urban streets, parking lots, rural roads and many other small to intermediate-type applications. This paver and screed combination provides high throughput capability as-well-as application versatility, easy set-up, and a wide paving range.

Benefits

Increased Performance

More performance is delivered with increased feeder system capability, more power, and hopper insert capability

Simple Operation

The dual sliding stations, easy-viewing display, and unobstructed visibility to the hopper combine to simplify operation.

More Flexibility

Configurable screed designs, optimized weight and width, and all-wheel drive options provide contractors with excellent flexibiity.

Product Specifications for AP500

Paving Range with SE47 FM 2.4 m - 5.9 m (8' - 19' 6") 2.4 m - 5.9 m (8' - 19' 6")
Paving Range with SE47 V 2.4 m - 6.1 m (8' - 20') 2.4 m - 6.1 m (8' - 20')
Truck Entry Height 21 in 537 mm
Operating Length 19.25 ft 5.8 m
Operating Width 10.75 ft 3.3 m
Overall Height 11 ft 3.2 m
Transport Length 18.5 ft 5.6 m
Transport Width 8.5 ft 2.5 m
Transport Height 8.6 ft 2.5 m
Operating weight with SE47 FM 32,012 lb 14518 kg
Operating weight with SE47 V 31772 lb 14409 kg
Shipping Weight - Paver Only 25,311 lb 11481 kg
Fuel Tank 53 gal (US) 200 l
DEF Tank 5 gal (US) 19 l
Cooling System - Total 6.3 gal (US) 24 l
Hydraulic Oil Tank 32 gal (US) 121 l
Washdown Spray Tank 8.5 gal (US) 32 l
Gross Power 148 hp 110 kW
Engine Power (1) 148 hp 110 kW
Engine Model Cat C4.4 Cat C4.4
Engine Model (1) Cat C4.4 Cat C4.4
Maximum Throughput Capacity 1100 ton(US)/h 1000 tonnes/hr
Maximum Paving Speed 200 ft/min 61 m/min
Maximum Travel Speed 10 mile/h 16 km/h

AP500 Standard Equipment

Operating Environment

  • Dual operating stations
  • Steering guide
  • Ventilation system

Technology

  • Product Link™ Elite 643 (cellular)

Powertrain

  • Cat C4.4, four-cylinder
  • Cooling fan, variable speed

Electrical System

  • 1400 CCA battery
  • 150-amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Auto-reset breaker for material sensors
  • Battery, maintenance-free
  • Cat Electronic Technician (Cat ET)

Material Delivery

  • Auger extensions, 0.15 m (6")
  • Material feed sensors, contact
  • Push-roller, adjustable

Service and Maintenance

  • Hydraulic oil, Cat HYDO Advanced
  • Remote access drains
  • Remote flash
  • Service repair kits
  • Sampling ports for Scheduled Oil Sampling
  • Sight Gauges, engine coolant, hydraulic oil

Safety

  • Alarm, back-up
  • Horn, warning (front & rear)
  • Lights, LED Working
  • Mirror package

AP500 Optional Equipment

Operating Environment

  • Canopy
  • Deceleration pedal
  • Heated seat
  • Umbrella
  • Side shields
  • Windshield

Technology

  • Cat Grade Control
  • Basic Grade Control
  • Product Link™ Elite 683 Cellular/Satellite

Powertrain

  • All-wheel drive
  • Ballast - front weights
  • Radial drive Tires
  • Sand-rib drive tires
  • Front-wheel assist

Material Delivery

  • Auger extensions, 0.46 m (1.5')
  • Mainframe extensions, power
  • Mainframe extensions, manual
  • Material feed sensors, sonic
  • Truck hitch
  • Wash-down pump and reel

Safety

  • Lights, LED Roading
  • Warning beacon, LED

See how AP500 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Tools And Expert Help At Every Turn

Sustainability in Action

We’re committed to helping you achieve your environmental and business goals.

Learn More

Product Brochures and More Are Ready to Download!

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology

Check out current offers for the AP500

View More Offers