PL083

HIGH-LEVEL PL083 RADIO OVERVIEW        

How it works:

The Cat® PL083 4G + Satellite Radio integrates an Iridium Satellite and a 4G LTE cellular communication system. If 4G is not present, it will automatically search for a 3G or 2G signal to connect to that cellular communication system. It will relay hours, location and other asset data to an information storage database to be viewed and analyzed through Cat equipment management software. 

 

PL083 PL083

PL083 DUAL MODE 4G LTE + SATTELITE RADIO TECHNICAL SPECIFICATIONS

Input Voltage
  • Input Voltage Range: 9.0 to 32.0V DC
  • Protection: Reverse polarity 
Current Consumption (Typical)
  • Sleep Current: <5mA @ 12V/24V (Wakes to Datalink, RTC, unintended movement and power source switching)
  • Idle Current (non-transmitting): <500mA @ 12V/24V
  • Peak Current: <1A @ 12V/24V 
Physical Specifications
  • Enclosure: Flame Retardant, UV Stabilized Polycarbonate
  • Dimensions (LxWxH) mm: 223 x 120 x 30 mm
  • Weight: <870 grms
  • Interface Connectors: 3-, 4- and 6-pin DT
  • Pigtail: Side or bottom exit
  • LEDs: Orange (GNSS), Yellow (Cellular), Green (Satellite), Blue (Ethernet)  
Environment
  • Operating/Storage Temp: -40°C to +85°C
  • Ingress Protection: IP66
  • Vibration: 4.41 grms (6 hours, 3 planes)

– 24Hz@0.0082g2/Hz

– 60Hz@0.1025g2/Hz

– 100Hz@0.1015g2/Hz

– 300Hz@0.0051g2/Hz

– 2,000Hz@0.0051g2/Hz 

Regulatory Compliance

FCC Parts 15, 22, 24 and 27, Industry Canada (IC), CE, RoHS, REACH, IEC60950-1

For specific information regarding country certifications, please contact your local Cat dealer.

Satellite
  • Iridium Network Transmission: one of the following but not both at the same time
            Short Burst Date (SBD)
            Circuit Switched Data (CSD)
  • Antenna: Internal
Cellular Communications
  • Quad Band GSM (across all modes)
  • 4G LTE Cat 1: 1, 2, 3, 4, 5, 7, 8, 12 (17), 18, 19, 20, 28
  • 3G: 1, 2, 4, 5, 8, 9, 19
  • 2G: Quad Bands – 850 / 900/ 1800 / 1900 MHz
  • Output Power: 0.5 W typical (2W max)
  • Operating Temperature: -30°C to + 70°C
  • Antenna: Internal

Note: In the case of an extended outage, the capacity of the message can be exceeded, and some data will be lost as older messages are overwritten.

Positioning (GNSS)
  • Receiver: GPS / QZSS / GLONASS
  • Tracking Channels: 50
  • Update Rate: ≥1 HZ
  • Position Acquisition: <5s Warm Start, <30s Cold Start
  • Accuracy: <5 m @ 95% Confidence
  • Sensitivity: -162 dBm tracking
  • Antenna: Internal
ple702 product link ple702 product link

PLE702

The PL083 must be paired with a Cat® PLE702 to relay operational asset data.

View Specs
ple602p product link ple602p product link

PLE602P

The PL083 must be paired with a Cat® PLE602P to relay operational asset data.

View Specs