PLE602P

HIGH-LEVEL PLE602P NETWORK MANAGER OVERVIEW    

The Cat® PLE602P Network Manager acts as a liaison between equipment and the office, supporting two-way communication of equipment information. When coupled with Cat Product Link Web application and a Cat Radio, the technology provides data to worksite owners, managers, and equipment rental companies. This helps users optimize operational schedules, budget and resources. 

 

Data available includes:

  • GPS/equipment location
  • Utilization and productivity
  • Operational status of the asset
  • Fuel consumption
  •  Event and diagnostic codes
  •  Real-time alerts
  • Temperatures
  • Pressures
PLE602P PLE602P

How Product Link™ Works

How product link works How product link works

High-level security Overview

Product Link’s™ end-to-end system is designed with multi-layer security controls and safeguards, to protect against unauthorized access and disclosure. High-level security safeguards include, but are not limited to: 

+ EIA RS-232 Cryptographic security controls to protect against unauthorized Product Link device software changes

+ Encrypted and authenticated remote connection

+ Only outbound remote connection, initiated by the Product Link device is allowed. Device does not participate in or respond to general Internet traffic.

+ Caterpillar IT infrastructure secured utilizing generally accepted information security principles and practices

+ Secure web application connection with user login authentication and role-based access controls

 

CONFIGURE YOUR PRODUCT LINK HARDWARE

Learn how to use the online and offline configuration tools, download user guides and view a how-to video.

Learn More

 

PLE602P NETWORK MANAGER TECHNICAL SPECIFICATIONS

Input Voltage
  • Input Voltage Range: 9.0 to 32.0V DC
  • Protection: Reverse polarity 
Current Consumption (Typical)
  • Sleep Current: 0.75mA @ 12V; 1.15mA @ 24V     
  • Peak Current: < 2A @24V
Inputs & Outputs
  • 4 Digital Input: Active Low Signal Ready
  • 1 Switch to Ground: Wakeup
  • 1 Sinking Drivers: 300mA maximum sinking current
  • 1 RS232 (5-Wire): EIA RS-232
  • 1 RS485 Port: EIA-485
  • 2 J1939: CANBus
  • 2 Ethernet Ports (4 Wire): 10 Mbps Base-T
  • 2 Ethernet Ports (2 Wire): 100 Mbps Broad-R Reach
  • 1 CDL Port: Cat Data Link
  • 2 USB Host: USB 2.0
  • 4 Analog Input: Software configurable
  • Key Switch Input: To detect ignition key switch operation
Physical Specifications
  • Enclosure Material:  Metal
  • Dimensions (LxWxH) mm: 115 x 66 x 135
  • Mounting Type: Tab or Din Rail
  • Connectors: Industry Standard RJ45, Screw Terminal
Environment
  • Operating Temp: -40°C to +65°C
  • Storage Temp: -50°C to +65°C
  • Ingress Protection: IP22
  • Vibration: 2.23 grms (20 hours, 3 planes)

– 20Hz@0.01g2/Hz

– 100Hz@0.01g2/Hz

– 1000Hz@0.01g2/Hz

Configurable Parameters
  • Geofence area for worksite: Over-the-air
  • Stop Reports: Enable duration limits
  • Engine Runtime: Set the initial hours reading
  • Data Logging: Supports messages and event storage for up to 7 days while out of cellular/satellite network coverage
  • Digital Inputs: Assign Machine-specific functions
  • Digital Outputs: Assign Machine-specific functions
  • Port Operations: Assign Serial Sensor Communications 
Secure Key Injection
  • Security: Unique and Cryptographic Identity 
Regulatory Compliance

RoHS, WEEE, REACH, UL 60950-1, FCC Part 15, European Union (CE), Industry Canada (IC), Australia (ACMA), Eurasian Economic Union (EAC), Pending Marine (DNV/GL, BV, LR, ABS, RINA, CCS, RS), CSA/ATEX certifiable

For specific information regarding country certifications, please contact your local Cat dealer.

INDUSTRIAL PROTOCOLS

When the configuration file is loaded into the PLE702, the gateway functionality is enabled. The gateway functionality allows the customer to read equipment data using various industrial protocols over RS-232, RS-485 or TCP/IP. The standard configuration provided by Caterpillar is customized to the engine. The configuration also includes a standard protocol mapping that is consistent across all engines. 

  • Modbus Master and Slave
  • Allen Bradley Ethernet I/P
  • Siemens S7
PL243 PL243

PL243

To relay operational asset data, pair the PLE602P with this PL243 4G LTE radio.

View Specs
PL083 PL083

PL083

For extended coverage, pair the PLE602P with the PL083 Dual Mode 4G LTE + Satellite Radio.

View Specs