1of

Minexpo 2020 Postponed

Minexpo 2020 Postponed

Due to the COVID-19 pandemdic, Minexpo will be held one year later in September 2021

MORE DETAILS

Minexpo 2021 New Date

Minexpo 2021 New Date

New date for Minexpo 20201 is August 1-August 5 20201

MORE DETAILS2

Latest Offers 2021

Latest Offers 2021

See the Latest Offers from CAT

SEE OFFERS
TRS10 - S60 top, S60 bottom configuration

Tilt Rotate Systems TRS10 Tiltrotator: 622-1952

Request A Price Find Dealer

Key Specs

Machine Class
11-16 ton Excavators
11-16 ton Excavators
Weight
938 lb
446 kg
Interface Options: Top-Bottom
Pin-On / S60 (No Hook)
Pin-On / S60 (No Hook)

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS10 Tiltrotator: 622-1952

Machine Class 11-16 ton Excavators 11-16 ton Excavators
Weight 938 lb 446 kg
Interface Options: Top-Bottom Pin-On / S60 (No Hook) Pin-On / S60 (No Hook)
Overall Height 41 in 1046 mm
Length 31 in 791 mm
Overall Width 28 in 719 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.05 yd³ 0.8 m³
Maximum Bucket Width 63 in 1600 mm

See how TRS10 Tiltrotator: 622-1952 compares against frequently compared products.

Media Gallery

TRS10 - S60 top, S60 bottom configuration

M315 digging with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Achieve desired grade and dig on an angle with a Tiltrotator.

Use your tiltrotator with a G200 series GC grapple for more versatility.

TRS10 - S60 top, S60 bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.

Check out current offers for the TRS10 Tiltrotator: 622-1952

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.