1of

Minexpo 2020 Postponed

Minexpo 2020 Postponed

Due to the COVID-19 pandemdic, Minexpo will be held one year later in September 2021

MORE DETAILS

Minexpo 2021 New Date

Minexpo 2021 New Date

New date for Minexpo 20201 is August 1-August 5 20201

MORE DETAILS2

Latest Offers 2021

Latest Offers 2021

See the Latest Offers from CAT

SEE OFFERS
TRS18 - Pin-on top, S70 bottom configuration

Tilt Rotate Systems TRS18 Tiltrotator: 622-1955

Request A Price Find Dealer

Key Specs

Machine Class
18-24 ton Excavators
18-24 ton Excavators
Weight
1497 lb
679 kg
Interface Options: Top-Bottom
Pin-on / S70 (No Hook)
Pin-on / S70 (No Hook)

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS18 Tiltrotator: 622-1955

Machine Class 18-24 ton Excavators 18-24 ton Excavators
Weight 1497 lb 679 kg
Interface Options: Top-Bottom Pin-on / S70 (No Hook) Pin-on / S70 (No Hook)
Overall Height 47 in 1200 mm
Length 34 in 875 mm
Overall Width 34 in 870 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm

See how TRS18 Tiltrotator: 622-1955 compares against frequently compared products.

Media Gallery

TRS18 - Pin-on top, S70 bottom configuration

M315 digging with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Achieve desired grade and dig on an angle with a Tiltrotator.

Use your tiltrotator with a G200 series GC grapple for more versatility.

TRS18 - Pin-on top, S70 bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.

Check out current offers for the TRS18 Tiltrotator: 622-1955

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.