1of

Minexpo 2020 Postponed

Minexpo 2020 Postponed

Due to the COVID-19 pandemdic, Minexpo will be held one year later in September 2021

MORE DETAILS

Minexpo 2021 New Date

Minexpo 2021 New Date

New date for Minexpo 20201 is August 1-August 5 20201

MORE DETAILS2

Latest Offers 2021

Latest Offers 2021

See the Latest Offers from CAT

SEE OFFERS
TRS14 - Pin-on top, S60 bottom configuration

Tilt Rotate Systems TRS14 Tiltrotator: 622-1954

Request A Price Find Dealer

Key Specs

Machine Class
14-19 ton Excavators
14-19 ton Excavators
Weight
1265 lb
574 kg
Interface Options: Top-Bottom
Pin-on / S60 (No Hook)
Pin-on / S60 (No Hook)

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS14 Tiltrotator: 622-1954

Machine Class 14-19 ton Excavators 14-19 ton Excavators
Weight 1265 lb 574 kg
Interface Options: Top-Bottom Pin-on / S60 (No Hook) Pin-on / S60 (No Hook)
Overall Height 46 in 1163 mm
Length 33 in 848 mm
Overall Width 32 in 815 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.31 yd³ 1 m³
Maximum Bucket Width 68 in 1700 mm

See how TRS14 Tiltrotator: 622-1954 compares against frequently compared products.

Media Gallery

TRS14 - Pin-on top, S60 bottom configuration

M315 digging with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Achieve desired grade and dig on an angle with a Tiltrotator.

Use your tiltrotator with a G200 series GC grapple for more versatility.

TRS14 - Pin-on top, S60 bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.

Check out current offers for the TRS14 Tiltrotator: 622-1954

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.