793D

Mining Trucks 793D


Key Specs

Nominal Rated Payload
256 ton (US)
232 t
Rated Gross Machine Weight
846240 lb
383848 kg
Gross Power - SAE J1995
2415 hp
1801 kW

Overview

A Mining Industry Workhorse

The Cat® 793 Mining Truck was introduced more than three decades ago, and every model has continued to deliver excellent speed on grade, class-leading payload and long life — making it one of the most popular trucks in the mining industry. The 793D is no exception. The 793D delivers more power and performance for an increase in productivity, a class-leading empty weight that leads to optimized payload, and longer life for high operating hours, reduced costs and the opportunity to rebuild for multiple lives. The 793D is available in five configurations, making it the ideal choice for a wide variety of applications. It hauls more every load, every cycle and every shift. And it delivers a better bottom line to the most important mine in the world: yours.

Benefits

High Performance Cat® 3516E Engine

Perfect balance between power, increased durability and fuel economy, with a factory-ready DGB option

Over 20% Productivity Boost with Autonomy

Fully integrated proven factory offering with over 5 billion tonnes safely hauled

Versatility & Proven Performance

Thanks to top payload, excellent speed on grade, four-wheel retarding and improved serviceability

Product Specifications for 793D

Nominal Rated Payload 256 ton (US) 232 t
Rated Gross Machine Weight 846240 lb 383848 kg
Chassis Weight 268929 lb 120563 kg
Body Weight 68564 lb 31100 kg
Note (1) Consult your tire manufacturer for maximum tire load Consult your tire manufacturer for maximum tire load
Note (2) Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires. Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Gross Power - SAE J1995 2415 hp 1801 kW
Engine Model Cat® 3516B Cat® 3516B
Net Power - SAE J1349 2272 hp 1694 kW
Rated Speed 1750 r/min 1750 r/min
Emissions Rating U.S. EPA Tier 1 U.S. EPA Tier 1
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4760 in³ 78 l
Note (2) Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (1) 3516E DGB Ready Engine is optional. Engine performance matches standard diesel version. 3516E DGB Ready Engine is optional. Engine performance matches standard diesel version.
Service Brakes Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated
Standards Service and Secondary: ISO 3450:2011 Service and Secondary: ISO 3450:2011
Parking Brake Four-corner, Multi-disc, Spring Applied, Hydraulically Released Four-corner, Multi-disc, Spring Applied, Hydraulically Released
Load Brake Rear service brakes Rear service brakes
Front Axle - Empty 50 % 50 %
Rear Axle - Empty 50 % 50 %
Front Axle - Loaded 33 % 33 %
Rear Axle - Loaded 67 % 67 %
Note Weight distributions optimized with Cat body. Weight distributions optimized with Cat body.
Standard Tires 40.00 R57 40.00 R57
Rims 29" x 57" 29" x 57"
Note (1) Quick Change Rims (QCR) and Extended Life Wheel Station (XLWS) optional. Quick Change Rims (QCR) and Extended Life Wheel Station (XLWS) optional.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Type Twin, two-stage hydraulic cylinders with snubbing valve. Twin, two-stage hydraulic cylinders with snubbing valve.
Pump Flow - High Idle 226 gal/min 854 l/min
Relief Valve Setting - Raise 2950 psi 20340 kPa
Body Raise Time - High Idle 19.8 s 19.8 s
Body Lower Time - Float 19.9 s 19.9 s
Body Power Down - High Idle 17.8 s 17.8 s
Type Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments
Effective Cylinder Stroke - Front 11.48 in 292 mm
Effective Cylinder Stroke - Rear 5.5 in 140 mm
Rear axle - Oscillation +/- 4.9º +/- 4.9º
Air Conditioning (HFC - 134A refrigerant) 35,100 Btu/h (HFC - 134A refrigerant) 35,100 Btu/h
Heater / Defroster 43930 Btu/h 43930 Btu/h
ROPS Standards (2) Rollover Protective Structure (ROPS) for: Operator meets ISO 3471:2008; Trainer meets ISO 13459:2012 Rollover Protective Structure (ROPS) for: Operator meets ISO 3471:2008; Trainer meets ISO 13459:2012
FOPS Standards Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria and ISO13459:2012 Level II. Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria and ISO13459:2012 Level II.
Steer Angle 29.1 ° 29.1 °
Turning Diameter - Front 96.33 ft 29.36 m
Steering Standards ISO 5010:2019 ISO 5010:2019
Height - Top of ROPS 18.33 ft 5584 mm
Overall Length 44.58 ft 13589 mm
Wheel Base 19.42 ft 5905 mm
Rear Axle - Tail 13.92 ft 3997 mm
Ground Clearance 3.3 ft 1005 mm
Dump Clearance 5.33 ft 1631 mm
Loading Height - Empty 20.33 ft 6189 mm
Overall Height - Body Raised 45 ft 13714 mm
Centerline Front Tire Width 18.5 ft 5610 mm
Engine Guard Clearance 4 ft 1294 mm
Overall Canopy Width 28.2 ft 8592 mm
Outside Body Width 23.92 ft 8007 mm
Inside Body Width 26.33 ft 7300 mm
Front Canopy Height 24.2 ft 7375 mm
Rear Axle - Clearance 3.33 ft 1128 mm
Centerline of Rear Dual Tire Width 16.25 ft 4963 mm
Overall Tire Width 24.92 ft 7605 mm
Overall Body Length 42.17 ft 12862 mm
Inside Body Length 25.3 ft 7712 mm
Inside Body Depth - Maximum 7.64 ft 2330 mm
Operating Width 25.17 ft 7680 mm
Forward - 1 7.2 mile/h 11.7 km/h
Forward - 2 9.8 mile/h 15.7 km/h
Forward - 3 13.4 mile/h 21.5 km/h
Forward - 4 18.1 mile/h 29.1 km/h
Forward - 5 24.5 mile/h 39.4 km/h
Forward - 6 33.7 mile/h 54.3 km/h
Reverse 6.8 mile/h 10.9 km/h
Top Speed - Loaded 33.7 mile/h 54.3 km/h
Type Double reduction, planetary with full floating axles. Double reduction, planetary with full floating axles.
Differential Ratio 1:08:01 1:08:01
Planetary Ratio 16:01 16:01
Total Reduction Ratio 28.8:1 28.8:1
Fuel Tank - Standard 1150 gal (US) 4354 l
Fuel Tank - Optional 1300 gal (US) 4922 l
Cooling System 225 gal (US) 852 l
Crankcase 77 gal (US) 291 l
Front Wheels - Each 8 gal (US) 30 l
Steering System - Including Tank 77 gal (US) 291 l
Differential - Final Drives 270 gal (US) 1022 l
Brake Hoist System - Includes Tank 282 gal (US) 1070 l
Torque Converter/Transmission System - Including Sump 60 gal (US) 227 l
Note (2) Base Body Weight - 29500-32600 kg (65000-71800 lbs) Base Body Weight - 29500-32600 kg (65000-71800 lbs)
Heaped (SAE 2:1)* 152-191 m³ / 199-250 yd³ 152-191 m³ / 199-250 yd³
Note (1) Consult your local Cat dealer for body recommendations. Consult your local Cat dealer for body recommendations.
Sound Standards (2) Operator sound pressure level 78 dB(A) Tested to ISO 6396:2008 Operator sound pressure level 78 dB(A) Tested to ISO 6396:2008

793D Standard Equipment

POWER TRAIN

  • Cat 3516E Diesel Engine:
    • Air Cleaner with Pre-cleaner (2)
    • Elevated Low Idle Control
    • Ether starting aid (automatic)
    • Multi-Point Oil Pressure Sensing
    • Turbocharger (4)/Aftercooler
    • Air Starter, turbine
    • Automatic starter protection
    • Multi-point oil pressure sensing
    • High speed crankcase oil change (Wiggins port)
  • Transmission:
    • 6-speed, Automatic Power Shift
    • Body-up Shift Inhibitor
    • Controlled Throttle Shifting
    • Directional Shift Management
    • Electronic Control and Downshift Inhibitor
    • Lock-up Torque Converter
    • Neutral Coast Inhibitor
    • Neutral Start Switch, Reverse Shift Inhibitor
    • Programmable Top Gear
    • Reverse Neutralizer during Dumping
  • Driveline Guard
  • Traction Control System
  • Rear axle continuous filtration

BRAKING SYSTEM

  • Oil-cooled, Multi-disc (front and rear) – Service, Resistive Braking, Parking, Secondary
  • Secondary, Emergency, spring applied with pressure release
  • Automatic Resister Control
  • Brake Release Motor (towing)
  • Engine Overspeed Protection
  • Extended life brake disc material

ELECTRICAL

  • Alarm, Back-up
  • Alternator (150-amp)
  • Batteries, 93-amp-hour, Low-maintenance, 12-volt (2)
  • Converter, 12-volt
  • Electrical System, 24-volt, 15 amp
  • LED Lighting System:
    • Back-up Lights
    • Direction Signals and Hazard Warning
    • Headlights, with Lo-hi beam selector
    • Front stair access/service deck
    • Stop and Tail Lights
    • Under-hood Light
  • Payload Indicator Lights
  • Battery disconnect – ground level switch
  • Engine shutdown – ground level switch

FLUIDS

  • Antifreeze protection to –35° C (–30° F)

FUEL SYSTEM

  • Fast-fill fuel system, ground level, Wiggins-Non-pressurizing 800 L/min (210 gal/min)
  • Fuel tank (4354 L/1,150 gal)
  • Fuel filter with separator

OPERATOR ENVIRONMENT

  • Air Cleaner Service Indicator
  • Air Conditioner
  • Ashtray
  • Auxiliary power connection/cigarette lighter
  • Coat Hook
  • Standard Cab:
    • Deluxe operator seat
    • Basic companion seat
    • Payload Indicator lamps
    • Retractable windshield visor
  • Diagnostic connection port
  • Dome Courtesy Light
  • Electric Engine Control Fault Indicator
  • Electric hour meter
  • Electric Window (Operator Only)
  • Entertainment radio ready:
    • 5-amp converter, speakers, antenna, and wiring
  • Gauge panel:
    • Air pressure, Brake oil temperature, Engine coolant temperature, Fuel level
  • Glass, Tinted
  • Heated mirrors, right and left
  • Heater/defroster
  • Horn
  • Insulated and Sound Suppressed
  • Integrated Object Detection System:
    • Radar and camera
  • Product Link™ Elite monitoring system:
    • Max payload speed manager
    • Cellular radio
  • Seat, operator, air suspended
  • Seat, trainer, non-suspended, full-size
  • Seatbelt, operator, park brake safety
  • Seatbelt, operator, three points, retractable, 75 mm (3 in) wide
  • Seatbelt, trainer, two points, retractable, 75 mm (3 in) wide
  • Speedometer and tachometer
  • Supplemental steering (automatic)
  • Steering Wheel, Tilt, Padded, Telescopic
  • Storage Compartment
  • Transmission gear indicator
  • VIMS™ Keypad
  • VIMS Message Center with Universal Gauge
  • Windshield Wiper and Washer
  • Windshield Visor, Retractable

OTHER EQUIPMENT

  • Air Line Dryer (2)
  • Automatic Lubrication System (Lincoln)
  • Body Mounting Group
  • Dumping, Auxiliary Quick Connect for “Buddy Dumping”
  • Reservoirs (Separate):
    • Brake/Hoist
    • Steering/Fan
    • Transmission/Converter
  • Rock Ejectors
  • Stairway access, 600 mm (24 in)
  • Steering, Auxiliary Quick Connect for Towing
  • Tie Down Eyes
  • Tow Hooks, Front
  • Tow Pin, Rear
  • VIMS Dataports (2)
  • Vandalism Protection Locks

793D Optional Equipment

POWER TRAIN

  • Cat 3516E Diesel Engine:
    • DGB Ready engine (3516E)
    • Engine pre-lube
    • Electric Start
    • Oil Renewal System (ORS)
    • Heater, engine coolant and oil (240-volt)
  • Extended Life Wheel Station (XLWS) powertrain
  • Traction Control System
  • Rear axle continuous filtration
  • Rear axle filtration cooler
  • Service Center, Fast Fill

BRAKING SYSTEM

  • Additional brake cooling package for downhill hauling
  • Brake wear indicator gauges

ELECTRICAL

  • Payload digital display
  • Transmission lockout – ground level switch

FLUIDS

  • Antifreeze protection to –50° C (–58° F)

FUEL SYSTEM

  • Fuel tank (4922 L/1,300 gal)
  • Fuel tank, omission (for DGB tank retrofit)
  • Heater, fuel recirculation type, non-electric

OPERATOR ENVIRONMENT

  • Deluxe Cab:
    • Premium Plus, heated, cooled and ventilated operator seat
    • Deluxe air suspended trainer seat
    • Cab cleanout vacuum
    • Operator footrest
    • External digital payload displays
    • Road Analysis Control (RAC)
  • Integrated Object Detection System:
    • Camera only (radar ready)
    • Omission, camera and radar
  • Product Link™ Elite monitoring system:
    • Satellite radio

RIMS AND WHEELS

  • Rim mounting arrangements for Standard and Quick Change rims
  • Standard 29" x 57" rims with 6" high flange
  • Quick Change 29" x 57" rims with 6" high flange
  • Rim diffuser
  • Rim mounting guard

OTHER EQUIPMENT

  • 24-volt starting receptacle (for air start)
  • Heated body exhaust package
  • Hub odometer (km)
  • Portable fire extinguisher
  • Powered access stairway
  • Walkway and Handrail for Rear Cab Access
  • Wheel chocks
  • Working at heights package

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Command for Hauling

    Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

Explore Technology
  • Cat MineStar Detect Fatigue

    Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

    To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators are present on every mine site every day, and the consequences can be costly, even fatal. Cat® MineStar™ Detect can help you identify fatigue and distraction — and address it — in real time. This subscription-based offering combines our industry-leading Driver Safety System technology with risk assessments, expertise, change management training and educational support to help you build a complete fatigue and distraction management program.

To confirm availability and to purchase a subscription contact your Caterpillar dealer. For more information on subscription terms, please visit www.caterpillar.com/en/legal-notices/minestar-software-end-user-agreement.

Explore Technology
  • Cat MineStar Edge

    Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

*Marketing Consent

Media Gallery

793D Mining Trucks

793D Mining Trucks

793D Mining Trucks

793D Mining Trucks

793D Mining Trucks
793D Mining Trucks
793D Mining Trucks
793D Mining Trucks

360 View
360 View

See how 793D compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.