Studio Shot

Compaction Wheels 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Compaction Width
12 in
306 mm
Number of Wheels
2
2
Machine Class
1 Ton Mini Excavators
1 Ton Mini Excavators

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

Compaction Width 12 in 306 mm
Number of Wheels 2 2
Machine Class 1 Ton Mini Excavators 1 Ton Mini Excavators
Number of Pads 18 18
Weight 945.8 lb 429 kg
Overall Length 39.3 in 998 mm
Overall Height 50.2 in 1276 mm
Overall Width 14 in 356 mm
Interface Type Pin Lock Pin Lock

See how 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 305 mm (12 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

View More Offers