Studio Shot

Compaction Wheels 914 mm (36 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Compaction Width
34.8 in
884 mm
Number of Wheels
5
5
Machine Class
1 Ton Mini Excavators
1 Ton Mini Excavators

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 914 mm (36 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

Compaction Width 34.8 in 884 mm
Number of Wheels 5 5
Machine Class 1 Ton Mini Excavators 1 Ton Mini Excavators
Number of Pads 45 45
Weight 1970.9 lb 894 kg
Overall Length 42.2 in 1073 mm
Overall Height 50.6 in 1284 mm
Overall Width 34.8 in 884 mm
Interface Type Pin Lock Pin Lock

See how 914 mm (36 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 914 mm (36 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

View More Offers