Studio Shot

Compaction Wheels 457 mm (18 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Compaction Width
17.7 in
449 mm
Number of Wheels
3
3
Machine Class
1 Ton Mini Excavators
1 Ton Mini Excavators

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 457 mm (18 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

Compaction Width 17.7 in 449 mm
Number of Wheels 3 3
Machine Class 1 Ton Mini Excavators 1 Ton Mini Excavators
Number of Pads 27 27
Weight 1241.2 lb 563 kg
Overall Length 39.3 in 997 mm
Overall Height 50.6 in 1284 mm
Overall Width 17.7 in 449 mm
Interface Type Pin Lock Pin Lock

See how 457 mm (18 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 457 mm (18 in), 1/2 Yard Pin Lock, 1 Ton Mini Excavators

View More Offers