416

Center-Pivot Backhoe Loaders 416

Request A Price Find Dealer

Key Specs

Net Power - SAE J1349
86 HP
64 kW
Dig Depth - Standard
14.25 ft
4348 mm
Operating Weight - Maximum
24251 lb
11000 kg

Overview

Increased Productivity. Biggest Profit.

The Cat® 416 Backhoe Loader delivers performance, increased fuel efficiency, superior hydraulic system and an all new operator station.

Benefits

OPERATOR EXPERIENCE

NEW Operator Display Improves User Interface
• Effortlessly Shift Gears with the Powershift Transmission
• SAHR Parking Brake provides Peace of Mind
• Proportional Thumb Rollers on the Joysticks Improve Aux Hydraulic Control.

UP TO 10% MORE PERFORMANCE

NEW Cat C3.6 provides 10%+ more Fuel Efficiency Up to 15% more Boom Lift Performance (420) Standard 4wd gets you out of any sticky situation

IMPROVED MACHINE UTILIZATION

IT Loader Coupler Change Attachments for various applications with a touch of a button > Pallet Forks > Material Handling Arms > Snow Pushes

Product Specifications for 416

Net Power - SAE J1349 86 HP 64 kW
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Gross Power - SAE J1995 93 HP 69 kW
Stroke 5 in 127 mm
Net Torque Rise - 1,400 rpm 38% 38%
Displacement 268 in³ 4.4 l
Rated Net Power - 2,200 rpm - EEC 80/1269 87 HP 65 kW
Net Peak Power - 2,000 rpm - EEC 80/1269 88 HP 65 kW
Net Peak Power - 2,000 rpm - SAE J1349 87 HP 65 kW
Rated Net Power - 2,200 rpm - ISO 9249 86 HP 64 kW
Rated Net Power - 2,200 rpm - SAE J1349 86 HP 64 kW
Gross Power - ISO 14396 92 HP 68 kW
Engine Model Cat 3054C Mechanical Turbocharged Cat 3054C Mechanical Turbocharged
Bore 4.13 in 105 mm
Net Peak Power - 2,000 rpm - ISO 9249 88 HP 65 kW
Net Peak Torque SAE J1349 283 ft-lb 383 N·m
Emissions Cat 3054C engine meets U.S. EPA Tier 2/EU Stage II equivalent emission standards. Cat 3054C engine meets U.S. EPA Tier 2/EU Stage II equivalent emission standards.
Peak Net Power - 80/1269/EEC 88 HP 65 kW
Peak Net Power - SAE J1349:2011 87 HP 65 kW
Peak Net Power - ISO 9249:2007 88 HP 65 kW
Operating Weight - Maximum 24251 lb 11000 kg
Cab - ROPS/FOPS 359 lb 163 kg
Four Wheel Drive 392 lb 178 kg
Air Conditioning 101 lb 46 kg
Counterweights - Option 1 255 lb 115 kg
Counterweights - Option 2 530 lb 240 kg
Counterweights - Option 3 1015 lb 460 kg
Extendible Stick 659 lb 299 kg
Operating Weight - Maximum - ROPS Capacity 24251 lb 11000 kg
MP Bucket (1.00 m3/1.30 yd3) - No Forks or Teeth 1642 lb 745 kg
Note Specifications shown are for machine equipped with ROPS Canopy, 2WD, standard stick, 0.76 m3 (1 yd3) general purpose loader bucket, 610 mm (24 in) standard duty backhoe bucket, 115 kg (255 lb) counterweight, 80 kg (176 lb) operator and full fuel tank. Specifications shown are for machine equipped with ROPS Canopy, 2WD, standard stick, 0.76 m3 (1 yd3) general purpose loader bucket, 610 mm (24 in) standard duty backhoe bucket, 115 kg (255 lb) counterweight, 80 kg (176 lb) operator and full fuel tank.
Dig Depth - Standard 14.25 ft 4348 mm
Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston
System Pressure - Loader 3336 psi 23000 kPa
Type Closed Center Closed Center
System Pressure - Backhoe 3336 psi 23000 kPa
Pump Capacity at 2,200 rpm 35 gal/min 132 l/min
Power Shuttle Transmission - Forward 2nd 5.5 mile/h 8.9 km/h
Power Shuttle Transmission - Reverse 3rd 13 mile/h 20 km/h
Power Shuttle Transmission - Reverse 1st 3.4 mile/h 5.4 km/h
Power Shuttle Transmission - Forward 4th 23 mile/h 36 km/h
Power Shuttle Transmission - Reverse 2nd 5.5 mile/h 8.9 km/h
Power Shuttle Transmission - Forward 1st 3.4 mile/h 5.4 km/h
Power Shuttle Transmission - Forward 3rd 13 mile/h 20 km/h
Power Shuttle Transmission - Reverse 4th 23 mile/h 36 km/h
Fuel Tank 42 gal (US) 160 l
Engine Oil - With Filter 2.3 gal (US) 8.8 l
Cooling System with Air Conditioning 4.9 gal (US) 18.5 l
Hydraulic System 23.8 gal (US) 90 l
Transmission - Power Shuttle - 2WD 4 gal (US) 15 l
Front Axle (4WD) - Planetaries 0.2 gal (US) 0.7 l
Front Axle (4WD) 2.9 gal (US) 11 l
Transmission - Power Shuttle - 4WD 4 gal (US) 15 l
Rear Axle 4.4 gal (US) 16.5 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Hydraulic Tank 10.6 gal (US) 40 l
Rear Axle - Static 50582 lb 22964 kg
Front Axle (2WD) - Dynamic 20233 lb 9186 kg
Front Axle (2WD) - Static 50582 lb 22964 kg
Rear Axle - Dynamic 20233 lb 9186 kg
Front Axle (4WD) - Dynamic 20233 lb 9186 kg
Front Axle (4WD) - Static 50582 lb 22964 kg
Engine Model Cat C4.4 Mechanical Turbocharged Aftercooled Cat C4.4 Mechanical Turbocharged Aftercooled
Rated Net Power - 2,200 rpm - EEC 80/1269 87 HP 65 kW
Rated Net Power - 2,200 rpm - SAE J1349 87 HP 65 kW
Net Peak Power - 2,000 rpm - EEC 80/1269 89 HP 66 kW
Stroke 5 in 127 mm
Rated Net Power - 2,200 rpm - ISO 9249 87 HP 65 kW
Net Peak Power - 2,000 rpm - ISO 9249 89 HP 66 kW
Displacement 268 in³ 4.4 l
Net Peak Power - 2,000 rpm - SAE J1349 89 HP 66 kW
Bore 4.13 in 105 mm
Gross Power - SAE J1995 96 HP 71 kW
Net Peak Torque SAE J1349 282 ft·lbf 383 N·m
Emissions Optional Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent emissions standards. Optional Cat C4.4 engine meets U.S. EPA Tier 3/EU Stage IIIA equivalent emissions standards.
Net Torque Rise - 1,400 rpm 37% 37%
Gross Power - ISO 14396 94 HP 70 kW
Peak Net Power - SAE J1349:2011 89 HP 66 kW
Peak Net Power - 80/1269/EEC 89 HP 66 kW
Peak Net Power - ISO 9249:2007 89 HP 66 kW
Bore 2.6 in 65 mm
Power Steering Hydrostatic Hydrostatic
Axle Oscillation 11° 11°
Stroke 4.7 in 120 mm
Rod Diameter 1.4 in 36 mm
Turning Circle - (inner wheel not braked) - Outside Widest Loader Bucket 36 ft 10.97 m
Type Front Wheel Front Wheel
Turning Circle - (inner wheel not braked) - Outside Front Wheels 26.83 ft 8.18 m
Choice 3 Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU Front: 12.5/80-18 NHS (12 ply) 1-3; Rear: 21L-24 (16 ply) R4 ATU
Choice 1 Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU Front: 11L-16 (12 ply) F-3; Rear: 19.5L-24 (12 ply) R4 ATU
Choice 2 Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU Front: 12.5/80-18 (12 ply) 1-3; Rear: 19.5L-24 (12 ply) ATU
Choice 4 Front: 340-80R 18; Rear: 500/70R24 157B Front: 340-80R 18; Rear: 500/70R24 157B

416 Standard Equipment

POWER TRAIN

  • Air cleaner
  • Brake, secondary parking
  • Brakes, hydraulically boosted, oil disc, dual pedals, interlocking
  • Coolant/antifreeze, extended life
  • Diagnostic port for engine
  • Differential lock, loader joystick
  • Engine, Cat 3054C, Mechanical Turbocharged, emits equivalent to Tier 2/Stage II
  • Engine enclosure, sound suppression removal panels
  • Fast reversing shuttle, all gears
  • Filters, spin-on: fuel, engine oil, transmission oil, water separator
  • Filters, bowl and cartridge: hydraulic fluid
  • High ambient cooling package
  • Torque converter
  • Transmission, four speed, syncromesh
  • Transmission neutralizer switch
  • Two Wheel Drive

OPERATOR ENVIRONMENT

  • Backhoe controls, mechanical two lever
  • Canopy, ROPS/FOPS
  • Coat restraint
  • Drink holders, two
  • Fan, suction and guard
  • Floor mat
  • Gauge cluster
    – Gauges: coolant temperature, fuel level, tachometer
  • Indicators: air cleaner service, water separator service, engine coolant, oil pressure, torque converter temperature high, fuel level, charging, engine warning #1, engine warning #2, action lamp, wait to start
  • Instrument panel lights
  • Mechanical two lever controls
  • Mirror, rearview
  • Seat belt, retractable, 51 mm (2 in)
  • Seat, mechanical suspension, vinyl
  • Storage compartment, lockable
  • Storage tray
  • Fixed Steering Column on canopies
  • Throttle, hand and foot, manual

HYDRAULIC SYSTEM

  • Face seals, O-ring
  • Hydraulic hose, XT™
  • Hydraulic oil cooler
  • Hydraulic oil level sight gauge
  • Hydraulic valve, hydrostatic steering
  • Hydraulic valves, loader 2 function
  • Hydraulic valves, backhoe 4 function
  • Hydraulics, load sensing with variable displacement piston pump

ELECTRICAL

  • Alarm, back-up
  • Alternator, 120 amp
  • Audible system fault alarm
  • Battery, maintenance-free, 880 CCA
  • Battery disconnect switch
  • Battery remote jumpstart
  • Dome light (cab only)
  • Flashing hazards/signal lights
  • Key start/stop system
  • Lights, working (2 front, 2 rear)
  • Power receptacle, 12 volt, 2 internal, 1 external
  • Product Link™, cellular, PL240 (only for certified countries)
  • Socket, two roof
  • Starting system, glow plugs
  • Stop and tail lights
  • Warning horn, electric

OTHER

  • Boom transport lock
  • Brace, lift cylinder
  • Bucket level indicator
  • Counterweight, bumper
  • Fenders, rear
  • Fuel tank, fully enclosed
  • Fully hinged front grill for cooling package cleaning access
  • Ground level fuel fill
  • Hood lock, inside cab
  • Loader, self-leveling, return-to-dig and transmission disconnect switch
  • Loader, single tilt
  • Open circuit breather
  • Power steering, hydrostatic
  • Stabilizer shoes, street
  • Swing transport lock
  • Tires
  • Toolbox, external, lockable
  • Transport tie-downs

416 Optional Equipment

OPTIONAL EQUIPMENT

  • Cab, standard
  • Cold weather fuel (–30° C/–22° F)
  • Counterweights, 115 kg (255 lb), 240 kg (530 lb) or 460 kg (1,015 lb)
  • Engine, Cat C4.4, emits equivalent to Tier 3/Stage IIIA
  • Fenders, front with integral steps
  • Four Wheel Drive
  • Guard, stabilizer, rock
  • Hydraulic valves, loader (3rd valve for GP, MP or Quick Coupler)
  • Hydraulic valves, backhoe (5th and 6th function)
  • Hydraulic lines, combined function auxiliary
  • Product Link, cellular, PL641I
  • Product Link, satellite, PL631E
  • Quick Coupler, manual, dual lock
  • Radio, Bluetooth
  • Rotating beacon, magnetic mount
  • Seat, air suspension, fabric with armrest
  • Security system keypad
  • Stabilizer pads, street
  • Stick, extendible
  • Storage box
  • Vandalism protection, gauge cover
  • Work Tool Attachments such as general purpose buckets, multi purpose buckets, heavy duty backhoe buckets and standard duty backhoe buckets. See your Cat dealer for more information.

See how 416 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the 416

View More Offers