Studio shot

General Purpose Buckets General Purpose Bucket 3.1m³ (4.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Use as Pin-on or with Cat Pin Grabber Coupler
Use as Pin-on or with Cat Pin Grabber Coupler
Width
72 in
2894 mm
Weight
3073 lb
1394 kg

Overview

General Purpose Bucket 3.1m³ (4.00yd³)Performance Series

Product Specifications for General Purpose Bucket 3.1m³ (4.00yd³)Performance Series

Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Width 72 in 2894 mm
Weight 3073 lb 1394 kg
Capacity 1.83 yd³ 1.40 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 3.1m³ (4.00yd³)Performance Series compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the General Purpose Bucket 3.1m³ (4.00yd³)Performance Series

View More Offers