Interface | Pin On Pin On |
Width | 128.6 in 3267 mm |
Weight | 5710 lb 2590 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
Rated Capacity | 6.25 yd³ 4.8 m³ |
Capacity | 6.25 yd³ 4.8 m³ |
https://www.cat.com/en_US/products/new/equipment/backhoe-loaders.html cat
Key Specs
Interface | Pin On Pin On |
Width | 128.6 in 3267 mm |
Weight | 5710 lb 2590 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
Rated Capacity | 6.25 yd³ 4.8 m³ |
Capacity | 6.25 yd³ 4.8 m³ |
View More Offers