Interface | Pin On Pin On |
Width | 137 in 3841 mm |
Weight | 7242 lb 3285 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
Rated Capacity | 7.75 yd³ 6 m³ |
Capacity | 7.75 yd³ 6 m³ |
https://www.cat.com/en_US/products/new/equipment/backhoe-loaders.html cat
Key Specs
Interface | Pin On Pin On |
Width | 137 in 3841 mm |
Weight | 7242 lb 3285 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
Rated Capacity | 7.75 yd³ 6 m³ |
Capacity | 7.75 yd³ 6 m³ |
View More Offers