Studio shot

General Purpose Buckets General Purpose Bucket 4.2m³ (5.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Use as Pin-on or with Cat Pin Grabber Coupler
Use as Pin-on or with Cat Pin Grabber Coupler
Width
72 in
3220 mm
Weight
5421 lb
948 kg

Overview

General Purpose Bucket 4.2m³ (5.50yd³)Performance Series

Product Specifications for General Purpose Bucket 4.2m³ (5.50yd³)Performance Series

Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Width 72 in 3220 mm
Weight 5421 lb 948 kg
Capacity 1.02 yd³ 0.78 m³
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 4.2m³ (5.50yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 4.2m³ (5.50yd³)Performance Series

View More Offers