Pro Plus Thumb

Pro Series Hydraulic Thumbs Pro Plus Thumb 4-tooth 758 mm (30 in): 533-0881

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
4
4
Stored Height
32.1 in
816 mm
Overall Width
29.8 in
758 mm

Overview

Cat® Pro Plus Thumbs are the ideal add-on to bring a new level of versatility to your Cat machines. Each one is designed for your excavator and bucket combination, so you can take on bigger, bulkier loads without compromising fuel efficiency. We built them to handle more, tough materials to fit your daily needs.

Product Specifications for Pro Plus Thumb 4-tooth 758 mm (30 in): 533-0881

Number of Teeth/Tines 4 4
Stored Height 32.1 in 816 mm
Overall Width 29.8 in 758 mm
Weight 1751 lb 794 kg
Length 62.2 in 1581 mm
Rotation Match the bucket's rotation 100 percent Match the bucket's rotation 100 percent
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Pro Plus Thumb 4-tooth 758 mm (30 in): 533-0881 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Pro Plus Thumb 4-tooth 758 mm (30 in): 533-0881

View More Offers