Studio Shot
New

Utility Thumbs 484 mm (19 in) 0 Teeth/0 Tines

Request A Price Shop Now

Key Specs

Length
22.4 in
570 mm
Stored Height
17 in
432 mm
Overall Width
19.1 in
484 mm

Overview

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Product Specifications for 484 mm (19 in) 0 Teeth/0 Tines

Length 22.4 in 570 mm
Stored Height 17 in 432 mm
Overall Width 19.1 in 484 mm
Weight 239.9 lb 108.8 kg
Rotation 103 Degrees 103 Degrees
Tines Included No No
Machine Class 440 Backhoe Loaders 440 Backhoe Loaders
Interface Type Pin On Pin On

See how 484 mm (19 in) 0 Teeth/0 Tines compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 484 mm (19 in) 0 Teeth/0 Tines

View More Offers