Stiff Link Thumb

Stiff Link Thumbs Stiff Link Thumb 3-tooth 496 mm (20 in): 552-3263

Request A Price Find Dealer

Key Specs

Number of Teeth/Tines
3
3
Stored Height
22.83 in
580 mm
Overall Width
19.5 in
496 mm

Overview

Cat® Stiff Link Thumbs are the ideal add-on to add versatility to your Cat machines. Designed for specific excavator and bucket combinations, they help you take on more materials without compromising fuel efficiency. We built them to upgrade your machine to handle larger, bulkier materials.

Product Specifications for Stiff Link Thumb 3-tooth 496 mm (20 in): 552-3263

Number of Teeth/Tines 3 3
Stored Height 22.83 in 580 mm
Overall Width 19.5 in 496 mm
Weight 1019 lb 462 kg
Length 75.52 in 1918 mm
Rotation Two static working positions at 90° and 105° Two static working positions at 90° and 105°
Tines Included Yes Yes
Machine Class 20 to 25 ton excavators 20 to 25 ton excavators
Interface Type Pin Grabber Pin Grabber

See how Stiff Link Thumb 3-tooth 496 mm (20 in): 552-3263 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Stiff Link Thumb 3-tooth 496 mm (20 in): 552-3263

View More Offers