Studio Shot

Utility Thumbs 454 mm (18 in) 0 Teeth/0 Tines

Request A Price Shop Now

Key Specs

Length
21.9 in
555 mm
Stored Height
17.6 in
447 mm
Overall Width
17.9 in
454 mm

Overview

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Product Specifications for 454 mm (18 in) 0 Teeth/0 Tines

Length 21.9 in 555 mm
Stored Height 17.6 in 447 mm
Overall Width 17.9 in 454 mm
Weight 240.3 lb 109 kg
Rotation 102 degrees 102 degrees
Tines Included No No
Machine Class 450 Backhoe Loaders 450 Backhoe Loaders
Interface Type Pin On Pin On

See how 454 mm (18 in) 0 Teeth/0 Tines compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 454 mm (18 in) 0 Teeth/0 Tines

View More Offers