Weights
Standard Operating Weight with ROPS | 19015 lb 8625 kg |
Maximum Operating Weight with ROPS | 19224 lb 8720 kg |
Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® CB7 asphalt compactor offers enhancements that simplify operation, provide versatility, and deliver excellent fuel economy. Rotary dials, oscillatory vibration, and 360º seating make this compactor a perfect match for urban streets, highways, and other intermediate-type applications.
More fuel efficient with standard eco-mode and automatic idle shutdown.
With easy-to-use dials and bright colored LCD screen.
More productivity with optional Intelligent Compaction technologies and flexible vibratory systems.
Standard Operating Weight with ROPS | 19015 lb 8625 kg |
Maximum Operating Weight with ROPS | 19224 lb 8720 kg |
Standard Compaction Width | 59 in 1500 mm |
Static Linear Load | 161 lb/in 28.6 kg/cm |
Maximum Compaction Width | 65 in 1670 mm |
Travel Speed - Maximum | 7 mile/h 11 km/h |
Engine Model | Cat� C3.6 Cat� C3.6 |
Gross Power | 100 HP 74.4 kW |
Height - With ROPS/FOPS | 118 in 2984 mm |
Wheel Base | 130 in 3300 mm |
Drum Diameter | 44 in 1108 mm |
Overall Length | 179 in 4558 mm |
Overall Width | 78 in 1977 mm |
Drum Width | 59 in 1500 mm |
Centrifugal Force per Drum - Maximum | 17602 lb 78.3 kN |
Centrifugal Force per Drum - Minimum | 11982 lb 53.3 kN |
Nominal Amplitude - High | 0.026 in 0.65 mm |
Nominal Amplitude - Low | 0.012 in 0.31 mm |
Vibration Selection | Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both |
Fuel Tank Capacity | 36 gal (US) 137 l |
Water Spray Tank Capacity | 195 gal (US) 740 l |
Use the comparison tool to compare detailed specs of Cat and competitor models.
COMPARE ALL MODELSWe’re committed to helping you achieve your environmental and business goals.
Learn MoreFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value calculation derived from the recorded data that indicates composite stiffness.
Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value calculation derived from the recorded data that indicates composite stiffness.
Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.