Weights
Standard Operating Weight with ROPS | 21638 lb 9815 kg |
Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® CB10 asphalt compactor offers enhancements that simplify operation, provide versatility, and deliver excellent fuel economy. Rotary dials, oscillatory vibration, and 360º seating make this compactor a perfect match for urban streets, highways, and other intermediate-type applications.
More fuel efficient with standard eco-mode and automatic idle shutdown.
With easy-to-use dials and bright colored LCD screen.
More productivity with optional Intelligent Compaction technologies and flexible vibratory systems.
Standard Operating Weight with ROPS | 21638 lb 9815 kg |
Standard Compaction Width | 67 in 1700 mm |
Maximum Compaction Width | 73 in 1870 mm |
Static Linear Load | 169 lb/in 30 kg/cm |
Travel Speed - Maximum | 7 mile/h 11 km/h |
Engine Model | Cat� C3.6 Cat� C3.6 |
Engine Power (1) | 120 HP 90 kW |
Wheel Base | 139 in 3540 mm |
Drum Diameter | 47 in 1198 mm |
Height - With ROPS/FOPS | 118 in 2984 mm |
Overall Length | 186 in 4740 mm |
Overall Width | 85 in 2176 mm |
Drum Width | 67 in 1700 mm |
Centrifugal Force per Drum - Maximum | 19490 lb 86.7 kN |
Centrifugal Force per Drum - Minimum | 13084 lb 58.2 kN |
Nominal Amplitude - High | 0.034 in 0.86 mm |
Nominal Amplitude - Low | 0.01 in 0.26 mm |
Vibration Selection | Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both |
Fuel Tank Capacity | 36.5 gal (US) 138 l |
Water Spray Tank Capacity | 225 gal (US) 855 l |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value calculation derived from the recorded data that indicates composite stiffness.
Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.
Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value calculation derived from the recorded data that indicates composite stiffness.
Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.