CB8

Tandem Vibratory Rollers CB8

Request A Price Find Dealer

Key Specs

Standard Operating Weight with ROPS
20187 lb
9155 kg
Standard Compaction Width
67 in
1700 mm
Static Linear Load
161 lb/in
28.6 kg/cm

Overview

Simple and Productive Compaction

The CB8 Asphalt Compactor offers enhancements that simplify operation, provide versatility, and deliver excellent fuel economy. Rotary dials, and 360 degree seating make this compactor a perfect match for urban streets, highways, and other intermediate-type applications.

Benefits

Up To 10% Less Fuel Consumption

More fuel efficient with standard eco-mode and automatic engine idle shutdown.

Simple Operation

With easy-to-use dials and bright colored LCD screen.

More Productivity

More productivity with optional Intelligent Compaction technologies and flexible vibratory systems.

Product Specifications for CB8

Standard Operating Weight with ROPS 20187 lb 9155 kg
Maximum Operating Weight with ROPS 21003 lb 9525 kg
Standard Compaction Width 67 in 1700 mm
Static Linear Load 161 lb/in 28.6 kg/cm
Maximum Compaction Width 73 in 1870 mm
Travel Speed - Maximum 7 mile/h 11 km/h
Engine Model Cat C3.6 Cat C3.6
Gross Power 100 hp 74.4 kW
Height - With ROPS/FOPS 118 in 2984 mm
Wheel Base 130 in 3300 mm
Drum Diameter 44 in 1108 mm
Overall Length 179 in 4558 mm
Overall Width 78 in 1977 mm
Drum Width 67 in 1700 mm
Centrifugal Force per Drum - Maximum 17018 lb 75.7 kN
Centrifugal Force per Drum - Minimum 11285 lb 50.2 kN
Nominal Amplitude - High 0.026 in 0.65 mm
Nominal Amplitude - Low 0.012 in 0.31 mm
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both
Maximum Frequency 3800 VPM 63.3 Hz
Minimum Frequency 53.3 VPM 3200 Hz
Fuel Tank Capacity 36 gal (US) 137 l
Water Spray Tank Capacity 195 gal (US) 740 l

CB8 Standard Equipment

Operating Environment

  • 180° seat positioning w/ sliding station
  • Adjustable armrests
  • Platform ROPS/FOPS
  • Propel lever w/ 4-button control
  • Steering wheel - fixed position, left side
  • Suspension seat - no heat
  • Seatbelt - 76 mm (3 in) high visibility
  • Full-color display with touchscreen operation
  • Vandalism protection

Technology

  • Product Link™ PLE743
  • Remote flash
  • Remote troubleshooting

Powertrain

  • C3.6 4-cylinder

Electrical System

  • 150 amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Batteries - maintenance free
  • Cat® Electronic Technician (Cat ET)
  • Remote start / charge receptacle

Vibratory System

  • Two amplitude/two frequency - both drums

Service and Maintenance

  • Maintenance-free hitch
  • 3 year/3000 hour conventional vibratory system service interval
  • 2 year/2000 hour oscillatory vibration system service interval
  • Grouped filters with ground level access
  • Remote access drains
  • Sampling ports for Scheduled Oil Sampling (S•O•S℠)
  • Sight gauges - engine coolant and hydraulic oil

Safety

  • Alarm, back up
  • Horn, warning (front and rear)
  • LED working lights
  • Warning, LED safety beacons
  • Steps, front drum fuel refill

CB8 Optional Equipment

Operating Environment

  • 360° seat positioning w/sliding station
  • Steering wheel - elevated position, left side
  • Suspension seat - with heat
  • Seat headrest

Technology

  • Infrared asphalt temperature sensors
  • CMV accelerometer - front drum
  • GNSS Mapping - temperature and passcount
  • Machine to machine communications
  • Product Link PLE783

Powertrain

  • Hitch - offset
  • Hydraulic oil - biodegradeable

Vibratory System

  • Mats - cocoa
  • Mats - water distribution
  • Freeze protection - water spray system

Safety

  • Cameras - 360° viewing ROPS mounted
  • Cameras - front and rear bumper mounted
  • LED working lights w/ turn signal
  • LED auxiliary lighting - 1000/2000 lumin
  • Mirror package
  • Steps, rear drum water spray refill

See how CB8 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Tools And Expert Help At Every Turn

Sustainability in Action

We’re committed to helping you achieve your environmental and business goals.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

*Marketing Consent

Media Gallery

CB8

CB8

CB8

CB8

CB8

CB8
CB8
CB8
CB8
CB8

Pass Count and Temperature Mapping

Asphalt Compaction with Oscillation

Pass Count and Temperature Mapping
Asphalt Compaction with Oscillation

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value calculation derived from the recorded data that indicates composite stiffness.

  • Cat Compact with Temperature Indication

    Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value calculation derived from the recorded data that indicates composite stiffness.

Explore Technology

Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

Explore Technology
  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CB8

View More Offers