CS7 Vibratory Soil Compactor

Vibratory Soil Compactors CS7

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
16276 lb
7383 kg
Compaction Width
66 in
1676.4 mm
Gross Power
99.8 HP
74.4 kW

Overview

Dual Pump Propel System

The CS7 is ideally-sized for small compaction jobs or working in tight areas such as trenches or job sites with limited space.

Product Specifications for CS7

Operating Weight - With Cab 16276 lb 7383 kg
Weight - Drum with ROPS/FOPS Canopy 7540 lb 3420 kg
Operating Weight - With ROPS/FOPS Canopy 15826 lb 7179 kg
Weight - Drum with Cab 7694 lb 3490 kg
Compaction Width 66 in 1676.4 mm
Static Linear Load - With Cab 115.9 lb/in 20.7 kg/cm
Curb Clearance 14.5 in 369 mm
Drum Width 66 in 1676.4 mm
Turning Radius - Inside Drum Edge 10 ft 3.1 m
Ground Clearance 15.4 in 391 mm
Travel Speed - Maximum 6.8 mile/h 11 km/h
Static Linear Load - With ROPS/FOPS 113.7 lb/in 20.3 kg/cm
Gross Power 99.8 HP 74.4 kW
Stroke 4.7 in 120 mm
Net Power - ISO 9249 92.7 HP 69.1 kW
Net Power - SAE J1349 91.7 HP 68.4 kW
Bore 3.9 in 98 mm
Engine Model Cat C3.6 Cat C3.6
Overall Width 5.9 ft 1.8 m
Wheel Base 8.5 ft 2.6 m
Overall Width - With Blade Option 7 ft 2.1 m
Drum Diameter 48.1 in 1221 mm
Overall Length 16.7 ft 5.1 m
Overall Length - With Blade Option 18.4 ft 5.6 m
Drum Width 66 in 1676.4 mm
Maximum Height 2.9 ft 9.4 m
Variable Frequency Option Range 23.3-31.9 Hz (1400-1914 vpm) 23.3-31.9 Hz (1400-1914 vpm)
Vibratory Frequency - Standard 1915 V/m 31.9 Hz
Centrifugal Force - Minimum 15056.3 lb 67 kN
Nominal Amplitude - High 0.066 in 1.67 mm
Nominal Amplitude - Low 0.033 in 0.84 mm
Centrifugal Force - Maximum 29989.7 lb 133.4 kN
Fuel Tank Capacity 37 gal (US) 140 l

CS7 Standard Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Canopy with Handrails, Floor Mat, Internal Rear View Mirror, Exterior Rear View Mirrors
  • Vinyl Adjustable Seat with Integrated Console and LCD Display with Lockable Vandalism Guard
  • Adjustable Tilting Steering Column with Integrated Cup Holders
  • Rear Vision Camera System
  • Seat Belt
  • 12-volt Power Outlet
  • Horn, Backup Alarm

VIBRATORY SYSTEM

  • Smooth Drum
  • Dual Amplitude, Single Frequency
  • Pod-Style Eccentric Weight Housings
  • Auto-vibe Function
  • Front Adjustable Steel Scraper
  • Universal Bumper

POWER TRAIN

  • Cat C3.4B Engine
  • Air Cleaner, Dual Element
  • Two-Speed Throttle Switch, Eco-mode and Automatic Speed Control
  • Dual Propel Pumps; One for Drum Drive, One for Rear Axle
  • Fuel Filter, Water Separator, Priming Pump, Water Indicator
  • Tilting Radiator/Hydraulic Oil Cooler
  • Dual Braking System
  • Two-speed Hydrostatic Transmission

ELECTRICAL

  • 12 volt Electrical System
  • 150 ampere Alternator
  • 60 Cold-cranking Amps Battery Capacity

OTHER

  • Product LinkTM
  • Sight Gauges for Hydraulic Oil Level and Radiator Coolant Level
  • S-O-SSM Sampling Valves: Engine Oil, Hydraulic Oil and Coolant

CS7 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab with Climate Control
  • Sun Visor

VIBRATORY SYSTEM

  • Padfoot Shell Kit (oval or square pads available)
  • Leveling Blade
  • Variable Frequency
  • Dual Adjustable Steel Scrapers
  • Scraper Shell Kit Ready
  • Recording Module for Vibration Frequency

POWER TRAIN

  • Transmission Guard
  • Bio-oil Factory Fill

TECHNOLOGY SOLUTIONS

  • Measure - Compaction Meter Value (CMV)
  • Map - SBAS GNSS Mapping
  • Connect - Cloud and Machine Connectivity

OTHER

  • Upgraded Halogen Light Package
  • Rotating Beacon

See how CS7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

By sharing your information you’re giving Caterpillar permission to process your data to appropriately fulfill your request. Depending on your request, we may need to share your data with applicable dealers, within the Caterpillar group of companies, and applicable service providers operating on Caterpillar's behalf. Taking care of your information is a responsibility we take seriously. Our Website Privacy Notice details our data privacy practices and your rights to control your personal data.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CS7

View More Offers