General Duty Bucket

General Duty General Duty Bucket 1050 mm (42 in): 571-2871

Request A Price Find Dealer

Key Specs

Width
42 in
1050 mm
Capacity
0.85 yd³
0.65 m³
Weight
1115 lb
506 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1050 mm (42 in): 571-2871

Width 42 in 1050 mm
Capacity 0.85 yd³ 0.65 m³
Weight 1115 lb 506 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how General Duty Bucket 1050 mm (42 in): 571-2871 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1050 mm (42 in): 571-2871

Start General Duty Bucket 1050 mm (42 in): 571-2871 Tour
close

Check out current offers for the General Duty Bucket 1050 mm (42 in): 571-2871

View More Offers