Severe Duty Power Bucket

Severe Duty Severe Duty Power Bucket 1350 mm (54 in): 550-2252

Request A Price Find Dealer

Key Specs

Width
54 in
1350 mm
Capacity
2.04 yd³
1.56 m³
Weight
2723 lb
1235 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Power Bucket 1350 mm (54 in): 550-2252

Width 54 in 1350 mm
Capacity 2.04 yd³ 1.56 m³
Weight 2723 lb 1235 kg
Interface Pin-on Pin-on
Adapter Quantity 4 4
Adapter Size X100 X100
Edge Type Spade Spade

See how Severe Duty Power Bucket 1350 mm (54 in): 550-2252 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Power Bucket 1350 mm (54 in): 550-2252

Start Severe Duty Power Bucket 1350 mm (54 in): 550-2252 Tour
close

Check out current offers for the Severe Duty Power Bucket 1350 mm (54 in): 550-2252

View More Offers