General Duty Bucket

General Duty General Duty Bucket 1200 mm (48 in): 558-4150

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1.19 yd³
0.91 m³
Weight
2780 lb
1261 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1200 mm (48 in): 558-4150

Width 48 in 1200 mm
Capacity 1.19 yd³ 0.91 m³
Weight 2780 lb 1261 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how General Duty Bucket 1200 mm (48 in): 558-4150 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1200 mm (48 in): 558-4150

Start General Duty Bucket 1200 mm (48 in): 558-4150 Tour
close

Check out current offers for the General Duty Bucket 1200 mm (48 in): 558-4150

View More Offers