Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1200 mm (48 in): 577-0324

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1.56 yd³
1.19 m³
Weight
2041 lb
926 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1200 mm (48 in): 577-0324

Width 48 in 1200 mm
Capacity 1.56 yd³ 1.19 m³
Weight 2041 lb 926 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Heavy Duty Bucket 1200 mm (48 in): 577-0324 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1200 mm (48 in): 577-0324

Start Heavy Duty Bucket 1200 mm (48 in): 577-0324 Tour
close

Check out current offers for the Heavy Duty Bucket 1200 mm (48 in): 577-0324

View More Offers