Utility Duty Bucket

Severe Duty Severe Duty Bucket 1750 mm (69 in): 528-8133

Request A Price Find Dealer

Key Specs

Width
69 in
650 mm
Capacity
3.14 yd³
2.4 m³
Weight
5820 lb
2640 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1750 mm (69 in): 528-8133

Width 69 in 650 mm
Capacity 3.14 yd³ 2.4 m³
Weight 5820 lb 2640 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Severe Duty Bucket 1750 mm (69 in): 528-8133 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1750 mm (69 in): 528-8133

Start Severe Duty Bucket 1750 mm (69 in): 528-8133 Tour
close

Check out current offers for the Severe Duty Bucket 1750 mm (69 in): 528-8133

View More Offers