Severe Duty Bucket

Severe Duty Severe Duty Bucket 1200 mm (48 in): 577-0326

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1.19 yd³
0.91 m³
Weight
1625 lb
737 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1200 mm (48 in): 577-0326

Width 48 in 1200 mm
Capacity 1.19 yd³ 0.91 m³
Weight 1625 lb 737 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Severe Duty Bucket 1200 mm (48 in): 577-0326 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1200 mm (48 in): 577-0326

Start Severe Duty Bucket 1200 mm (48 in): 577-0326 Tour
close

Check out current offers for the Severe Duty Bucket 1200 mm (48 in): 577-0326

View More Offers