1of

Test

Test

Test Label

Test 1

Test 1

Test Desc 1

Test Label 1
Clean-up Bucket

Clean-up Clean-up Bucket 1800 mm (72 in): 449-8622

Request A Price Find Dealer

Key Specs

Width
72 in
1800 mm
Capacity
2.09 yd³
1.6 m³
Weight
2251 lb
1021 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Clean-up Bucket 1800 mm (72 in): 449-8622

Width 72 in 1800 mm
Capacity 2.09 yd³ 1.6 m³
Weight 2251 lb 1021 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Clean-up Bucket 1800 mm (72 in): 449-8622 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Clean-up Bucket 1800 mm (72 in): 449-8622

Start Clean-up Bucket 1800 mm (72 in): 449-8622 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Clean-up Bucket 1800 mm (72 in): 449-8622

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.