Utility Duty Bucket

Utility Duty Utility Duty Bucket 900 mm (36 in): 607-7340


Key Specs

Width
36 in
900 mm
Capacity
0.84 yd³
0.65 m³
Weight
1494 lb
678 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 900 mm (36 in): 607-7340

Width 36 in 900 mm
Capacity 0.84 yd³ 0.65 m³
Weight 1494 lb 678 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Utility Duty Bucket 900 mm (36 in): 607-7340 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Check out current offers for the Utility Duty Bucket 900 mm (36 in): 607-7340

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.