Utility Duty Bucket

Utility Duty Utility Duty Bucket 900 mm (36 in): 594-7661

Request A Price Find Dealer

Key Specs

Width
36 in
900 mm
Capacity
0.65 yd³
0.50 m³
Weight
1184 lb
537 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 900 mm (36 in): 594-7661

Width 36 in 900 mm
Capacity 0.65 yd³ 0.50 m³
Weight 1184 lb 537 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how Utility Duty Bucket 900 mm (36 in): 594-7661 compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the Utility Duty Bucket 900 mm (36 in): 594-7661

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.