Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 2650 mm (104 in): 592-0655

Request A Price Find Dealer

Key Specs

Width
104 in
2650 mm
Capacity
8.63 yd³
6.60 m³
Weight
13916 lb
6312 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 2650 mm (104 in): 592-0655

Width 104 in 2650 mm
Capacity 8.63 yd³ 6.60 m³
Weight 13916 lb 6312 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 170 Cat Advansys 170
Edge Type Straight Straight

See how Heavy Duty Bucket 2650 mm (104 in): 592-0655 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 2650 mm (104 in): 592-0655

Start Heavy Duty Bucket 2650 mm (104 in): 592-0655 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 2650 mm (104 in): 592-0655

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.