Utility Duty Bucket

Utility Duty Utility Duty Bucket 600 mm (24 in): 594-7665

Request A Price Find Dealer

Key Specs

Width
24 in
600 mm
Capacity
0.65 yd³
0.50 m³
Weight
2180 lb
989 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 600 mm (24 in): 594-7665

Width 24 in 600 mm
Capacity 0.65 yd³ 0.50 m³
Weight 2180 lb 989 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Utility Duty Bucket 600 mm (24 in): 594-7665 compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the Utility Duty Bucket 600 mm (24 in): 594-7665

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.