General Duty Wide Tip Bucket

General Duty General Duty Wide Tip Bucket 750 mm (30 in): 552-8159

Request A Price Find Dealer

Key Specs

Width
30 in
750 mm
Capacity
0.76 yd³
0.58 m³
Weight
1185 lb
538 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Wide Tip Bucket 750 mm (30 in): 552-8159

Width 30 in 750 mm
Capacity 0.76 yd³ 0.58 m³
Weight 1185 lb 538 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how General Duty Wide Tip Bucket 750 mm (30 in): 552-8159 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Wide Tip Bucket 750 mm (30 in): 552-8159

Start General Duty Wide Tip Bucket 750 mm (30 in): 552-8159 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the General Duty Wide Tip Bucket 750 mm (30 in): 552-8159

View More Offers