Variable Tooth Spacing Bucket

Variable Tooth Spacing Variable Tooth Spacing Bucket 900 mm (36 in): 638-4356

Request A Price Shop Now

Key Specs

Width
36 in
900 mm
Capacity
0.69 yd³
0.53 m³
Weight
937 lb
425 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Variable Tooth Spacing Bucket 900 mm (36 in): 638-4356

Width 36 in 900 mm
Capacity 0.69 yd³ 0.53 m³
Weight 937 lb 425 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how Variable Tooth Spacing Bucket 900 mm (36 in): 638-4356 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the Variable Tooth Spacing Bucket 900 mm (36 in): 638-4356

View More Offers