General Duty-Wide Tip Bucket

General Duty General Duty - Wide Tip Bucket 900 mm (36 in): 528-2198

Request A Price Find Dealer

Key Specs

Width
43 in
900 mm
Capacity
1.77 yd³
1.35 m³
Weight
3228 lb
928 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty - Wide Tip Bucket 900 mm (36 in): 528-2198

Width 43 in 900 mm
Capacity 1.77 yd³ 1.35 m³
Weight 3228 lb 928 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J350 J350
Edge Type Straight Straight

See how General Duty - Wide Tip Bucket 900 mm (36 in): 528-2198 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the General Duty - Wide Tip Bucket 900 mm (36 in): 528-2198

Start General Duty - Wide Tip Bucket 900 mm (36 in): 528-2198 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the General Duty - Wide Tip Bucket 900 mm (36 in): 528-2198

View More Offers