Variable Tooth Spacing Bucket

Variable Tooth Spacing Variable Tooth Spacing Bucket 1500mm (60in): 638-8382

Request A Price Shop Now

Key Specs

Width
60 in
1500 mm
Capacity
2.75 yd³
2.10 m³
Weight
4791 lb
2173 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Variable Tooth Spacing Bucket 1500mm (60in): 638-8382

Width 60 in 1500 mm
Capacity 2.75 yd³ 2.10 m³
Weight 4791 lb 2173 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Variable Tooth Spacing Bucket 1500mm (60in): 638-8382 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the Variable Tooth Spacing Bucket 1500mm (60in): 638-8382

View More Offers