Severe Duty Bucket

Severe Duty Severe Duty Bucket 1900 mm (75 in): 581-3599

Request A Price Find Dealer

Key Specs

Width
75 in
1900 mm
Capacity
4.05 yd³
3.09 m³
Weight
6052 lb
2745 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1900 mm (75 in): 581-3599

Width 75 in 1900 mm
Capacity 4.05 yd³ 3.09 m³
Weight 6052 lb 2745 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Severe Duty Bucket 1900 mm (75 in): 581-3599 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1900 mm (75 in): 581-3599

Start Severe Duty Bucket 1900 mm (75 in): 581-3599 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 1900 mm (75 in): 581-3599

View More Offers