Severe Duty Bucket

Severe Duty Severe Duty Bucket 2000 mm (79 in): 582-9859

Request A Price Find Dealer

Key Specs

Width
79 in
2000 mm
Capacity
4.97 yd³
3.8 m³
Weight
9026 lb
4094 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2000 mm (79 in): 582-9859

Width 79 in 2000 mm
Capacity 4.97 yd³ 3.8 m³
Weight 9026 lb 4094 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how Severe Duty Bucket 2000 mm (79 in): 582-9859 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2000 mm (79 in): 582-9859

Start Severe Duty Bucket 2000 mm (79 in): 582-9859 Tour
close

Check out current offers for the Severe Duty Bucket 2000 mm (79 in): 582-9859

View More Offers